IESNA:LM-63-2002
[TEST]P1197681
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GPC-SB1A-940-U-SL4
[LUMINAIRE]GALLEON PEDESTRIAN LUMINAIRE
[MORE](1) 90 CRI, 4000K, 350mA LIGHTSQUARE WITH 26 LEDS AND TYPE IV SPILL LIGHT ELIMINATOR OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 30.9 WATTS, 0.263 AMPS
[_THDi]6.356
[_PF]0.995
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]3239
TILT=NONE
26 -1 1 37 22 1 1 0.5 0.5 0
1 1 30.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 40 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
370.4 364.7 368.5 375.9 384.1 392.4 400.1 406.1 411.6 419.3
430.9 449.4 475.5 506.4 554.4 633.7 723.2 829.4 959.8 1091.6
1231.6 1340.8 1409.2 1458.9 1477.8 1485 1510.4 1560.7 1559.5 1419.5
1064.9 455.4 119.2 49.3 18.4 5.2 0
370.4 366.8 370.6 377.9 386.2 394.4 401.8 407.8 413.3 420.7
431.9 450.3 476 506.3 552.5 627.9 715.9 818.9 945.9 1095
1234 1341.2 1408.4 1456.3 1476.2 1487.9 1515.7 1566.1 1558 1407.1
1032 422.3 119.1 48.1 18.2 5 0
370.4 366.3 369.5 376.4 384.3 391.9 398.6 403 407.1 413.2
422.6 438.1 460.6 487.9 528.8 595.1 679.8 780.1 890.9 1016.8
1142.1 1255.8 1335.5 1390.5 1427.8 1464.4 1510.9 1568.1 1594.4 1493.2
1184 601.4 181.8 66.8 32.5 7 0
370.4 365.6 368.7 374.9 381.6 388.1 394.1 397.2 399.2 402.3
408.2 418.5 434.6 454.2 481.7 526.7 588.4 661.1 743 836.8
940.7 1049.5 1152.4 1240.9 1317.3 1391.3 1488.2 1604.2 1696.4 1695.4
1527.9 1131.1 512.8 199.5 68.9 23.9 0
370.4 365.6 368 373.5 379.3 385.2 391 394.3 395.8 397.4
402.5 409.9 422.4 436.7 452.8 476.9 513 558.7 616.2 685.3
763.6 845.2 939 1039 1144.1 1256.7 1383.8 1539.1 1733.6 1895.4
1922.4 1720.5 1170.1 571.7 201.7 49.1 0
370.4 365.7 367.8 372.8 378.5 384.6 390.1 393.9 395.8 397.7
403.5 411.6 423.3 435.8 447.5 463.3 491.2 527.1 574.1 632.2
697.8 770 845.7 935.2 1034.2 1143.8 1272.1 1432.1 1653.5 1884.7
2016 1884.6 1391.7 781 322.1 74.6 0
370.4 365.6 367.3 372.1 377.8 383.8 389.3 393.4 396 399.1
404.7 413.3 423.6 432.9 440.6 453.2 474.8 502.5 541.3 589.9
644.6 703.5 768.8 842.6 927.8 1021.5 1145.7 1300.6 1509.5 1764.6
1926.8 1778 1220.9 637.3 233.1 39.9 0
370.4 366.8 367.1 371.1 376.7 383.4 389.8 395.1 399.6 402.7
406.5 412.1 418.7 423.1 428.1 436.2 447.7 462.3 484.5 517.8
555.1 597.7 646.1 701.1 762.6 836.1 923.6 1032.5 1166.5 1339.3
1446.5 1262 815 363.5 92.9 15.3 0
370.4 368 367.8 370.6 376.1 383.3 390.7 397.5 403 407
410.6 414 415 414.7 416.4 420.2 426.4 435.5 449.4 469.7
497.9 530.5 570.4 617.4 670.8 731 796.6 873.4 965 1044
1025.3 818.4 467.6 168.9 42.1 11.9 0
370.4 369.2 369.4 371.4 376.6 383.1 391.7 400.1 406.8 412.1
416.6 419.2 419.2 418.3 417.5 417.1 418.7 423.6 433.3 448.7
470.7 499.9 534.3 575.2 623.4 678.1 736.6 797.5 848 854.2
754.7 499.1 178.3 48.3 23.5 9.3 0
370.4 371.1 371.9 375 380.5 387 396.2 405.6 414.4 422.6
430.7 437.2 441.8 446 449.6 453.9 460.2 468.8 481.7 502.5
533.6 575 627 695.6 783.7 876.7 973.7 1046.7 1056 916.3
637.7 313.2 86.4 28.7 12.9 3.8 0
370.4 371.6 373.1 376.6 382.6 390.1 399.9 410.6 420.9 431.5
443.2 454.6 465.9 477.4 490.5 507.5 528.6 556.1 591.8 637.5
694.6 759.5 831.6 917.9 1012.2 1097.1 1147.6 1138.6 1037.6 808.8
492.9 234.3 79.2 27.7 10.8 2.2 0
370.4 372.4 375 379.7 386.7 395.3 406.6 419.5 431.9 446.3
462.8 481.9 503.7 529.1 560.4 600.1 647.8 701.3 756.7 812.9
867.6 917.7 964.1 1014.1 1065.8 1099.8 1094.7 1034.4 901.9 663.1
390 168.9 62.7 25.4 10.3 2.4 0
370.4 374 379 386.4 396.2 407.7 422.4 439.4 460.4 486.7
521 562.3 607.8 660.2 709.8 753.7 787.2 810.7 825.3 834.9
843.5 847.1 837.8 818.9 785.8 720.5 611.6 462.1 301.3 172.5
93.1 53.1 33.5 21.3 11.9 2.9 0
370.4 375.2 382.9 393.1 405.6 420.7 440 465.9 498.9 540.5
586.3 630.1 668.4 696.1 711.2 715 709 693.5 667.2 627.6
575 509.7 429.5 340 258.4 197.9 155.8 124 99 80.1
63 49.1 37.5 24.9 13.6 3.1 0
370.4 376.7 387.6 400.4 415.4 434.3 459.9 494.4 536.9 581.2
619.3 646.8 659.3 657.1 642.2 616 577.4 523.6 462.8 400.8
348.1 307 272.5 237.1 200.5 168.4 141.9 120.1 100.7 83.7
68.7 55.3 42.3 27.3 16.3 5 0
370.4 378.5 391.9 407.5 426.2 449.2 480.7 521.7 565.9 601.3
621.7 625.7 615.9 595.1 564.5 519.7 465.2 409 361.5 328
307 289.5 267 240.7 207.9 182.4 161.5 140.2 121.5 105.3
90 73.5 57.4 41.1 25.3 8.8 0
370.4 380.9 396.8 414.7 435.5 461.3 496 539.6 580.3 603.3
605.9 591.7 569.1 541.1 504.2 458.3 408.2 364.2 338.3 321.8
298.7 276.1 246.7 220.9 214.2 199.8 180.2 160.8 142.4 124.2
106.2 89.7 71.8 54.3 35.7 12.9 0
370.4 382.4 400.4 420.9 444.4 472.3 508.2 548.5 582.7 593
580.8 556.1 529.5 499.6 463.8 421.6 378.8 351.1 341.4 322.5
296.3 261 228.5 223 214.1 199.6 181.6 162.7 144.3 126.4
108.7 92.6 74.7 58.1 37.6 15.8 0
370.4 384 403.4 425.9 451.5 481 518 558.7 583.4 578.6
553.5 523.1 496.3 470.4 438.4 400.6 366.9 356.8 345.6 321.6
284.5 238.8 226.1 218.7 212.9 198.6 181.8 164.1 145.5 127.1
109.9 89.3 67.9 50.5 31.1 12.5 0
370.4 385 404.2 427.8 454.4 485 522.8 563.3 583.9 571.9
541 509.9 482.4 455.8 426.7 395.3 368.2 361.6 346.2 318
272.8 235.2 223 213.9 208.9 196.4 181.6 164.4 146.9 129.7
113 91 67.5 50.3 25.1 10.7 0
370.4 384.3 404.6 427.9 454.6 485 522.4 563.1 585.3 573.8
542.9 511.4 483.9 457.7 429.3 399.1 372.3 366.1 349.6 320.7
274.4 236.4 223.5 213 207.5 195.5 181.6 164.7 147.6 130.7
113.4 89.7 66.8 47.9 24.7 9.8 0
